IESNA:LM-63-2002
[TEST]P942860
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7A-827-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]28059
TILT=NONE
182 -1 1 37 11 1 1 1.5 1.5 0
1 1 199.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
2559.5 2543.5 2510 2480.8 2473.5 2476.4 2485.2 2501.2 2515.8 2520.2
2521.6 2543.5 2588.7 2663.1 2787.1 2962.1 3175 3431.7 3759.8 4150.7
4594.1 5136.6 5794.3 6542.5 7347.6 8212.4 9042.3 9428.8 8862.9 6848.8
3726.3 1051.5 322.3 191.1 109.4 45.2 0
2559.5 2550.8 2515.8 2486.6 2479.3 2480.8 2489.5 2505.6 2518.7 2523.1
2526 2549.3 2593.1 2671.8 2792.9 2969.4 3185.2 3443.4 3780.3 4171.1
4629.1 5187.6 5871.6 6603.8 7423.4 8310.1 9122.5 9472.5 8773.9 6695.7
3552.7 985.9 312.1 175 102.1 40.8 0
2559.5 2547.9 2514.3 2483.7 2470.6 2472 2476.4 2485.2 2491 2496.8
2505.6 2530.4 2577 2651.4 2773.9 2935.8 3142.9 3387.9 3704.4 4090.9
4573.6 5177.4 5886.2 6673.8 7490.5 8356.8 9175 9600.8 9083.1 7232.4
4293.6 1583.9 422.9 210 124 48.1 0
2559.5 2542 2510 2476.4 2458.9 2454.5 2457.5 2458.9 2458.9 2469.1
2483.7 2511.4 2558.1 2631 2736 2890.6 3096.2 3347.1 3663.6 4048.6
4570.7 5194.9 5991.2 6888.2 7807 8708.3 9549.8 10025.3 9762.7 8394.7
5763.7 2788.5 840.1 306.3 148.8 46.7 0
2559.5 2542 2511.4 2476.4 2454.5 2450.2 2453.1 2453.1 2453.1 2464.7
2491 2515.8 2555.2 2617.9 2712.7 2855.6 3062.7 3320.8 3638.8 4044.2
4579.5 5292.6 6212.9 7302.4 8422.4 9425.8 10235.3 10748.6 10809.9 10109.8
8062.2 4849.3 2059.3 525 176.5 40.8 0
2559.5 2537.7 2507 2472 2448.7 2444.3 2448.7 2454.5 2454.5 2466.2
2493.9 2514.3 2545 2612 2712.7 2855.6 3056.9 3320.8 3644.6 4071.9
4630.5 5397.7 6427.3 7683 8957.7 10064.6 10875.5 11479.3 11849.7 11613.5
10066.1 7067.6 3385 1063.2 226.1 52.5 0
2559.5 2542 2510 2473.5 2450.2 2444.3 2447.2 2453.1 2453.1 2464.7
2491 2518.7 2558.1 2622.3 2721.4 2867.3 3071.5 3328.1 3649 4054.4
4589.7 5304.3 6229 7302.4 8410.8 9436 10281.9 10871.1 10949.9 10179.8
8247.4 5036 1979.1 510.5 147.3 39.4 0
2559.5 2545 2514.3 2477.9 2454.5 2448.7 2453.1 2457.5 2461.8 2473.5
2492.5 2523.1 2572.7 2647.1 2753.5 2900.8 3109.4 3363.1 3679.6 4076.3
4601.3 5263.5 6064.2 6937.8 7831.8 8734.5 9590.6 10070.5 9742.3 8460.4
5928.5 2849.8 850.3 319.4 151.7 46.7 0
2559.5 2549.3 2517.3 2482.2 2463.3 2460.4 2466.2 2477.9 2488.1 2498.3
2511.4 2537.7 2588.7 2668.9 2788.5 2953.3 3159 3408.4 3720.5 4098.2
4576.6 5170.1 5865.8 6625.7 7419 8276.6 9119.6 9544 9097.7 7566.3
4780.7 1878.5 538.2 256.7 137.1 55.4 0
2559.5 2552.3 2518.7 2483.7 2467.7 2466.2 2476.4 2496.8 2514.3 2524.5
2534.8 2561 2609.1 2690.8 2816.2 2992.7 3208.5 3469.6 3790.5 4178.4
4627.6 5186.2 5829.3 6551.3 7318.4 8168.7 8978.1 9296 8695.2 6749.6
3698.6 1114.2 339.8 172.1 91.9 36.5 0
2559.5 2550.8 2518.7 2483.7 2467.7 2467.7 2477.9 2496.8 2515.8 2524.5
2533.3 2555.2 2604.8 2682.1 2806 2978.1 3192.5 3465.2 3787.5 4155.1
4597 5132.2 5772.5 6498.8 7230.9 8081.2 8908.1 9299 8791.4 6952.3
3939.2 1238.2 358.8 186.7 96.3 33.5 0
